Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
cpc Europa
Description
LM-PDL - Coil Assembly
Bill of material
LM-PDL4-W1-N-NC-400
TYPE
Type
W1
Winding Type
N
Halls
NC
Cooling
NP1
Np1
NP2
Np2
LP
Lp
mm
MP
Mp
mm
A
26 mm
B
38 mm
C
62 mm
D
50 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices