Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
WRC 21/15 FN - Linear guide
Bill of material
WRC21/15 FN-B1-VC-N-57.5L-5.75-51.75
MOD
Model Code
WRC21/15 FN
RT
Rail type
ST
Seal type
BQ
Block quantity
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
51.750 mm
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
21 mm
W2
15.5 mm
W1
37 mm
H1
14.4 mm
P
50 mm
P3
22 mm
DXDXG1
Dxdxg1
7.5x4.5x5.3 mm
W
68 mm
L
57.5 mm
L1
40.3 mm
H2
h2
18.3 mm
P1X
29 mm
P2X
60 mm
MXG2
Mxg2
M5x6 mm
M1
M4
T
7 mm
T1
7 mm
N1
M3 mm
N2
M3x3 mm
N3
P3
E
3.5 mm
S1
3.3 mm
S2
6.1 mm
S3
8.9 mm
S4
6.9 mm
RW
Rail Weight
3596 g/m
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices