Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
cpc Europa
Description
MR 3W - Rail
Bill of material
MR3W-N-15-4-11-RAIL
MOD
Model Code
MR
SIZE
Size
3
RT
Rail type
Standard
U : Screwed from bellow
RL
Rail length
mm
PA
Starting hole position
P1 not standard
P1 Standard
P1
Starting hole pitch
mm
P2
End hole pitch
11 mm
AG
Accuracy grade
N
H
P
W1
6 mm
H1
2.7 mm
P
15 mm
DXDXG1
Dxdxg1
4x2.4x1.5 mm
M1
M3x0.5 mm
RW
Rail Weight
105 g/m
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices