Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
cpc Europa
Description
LRR 35MXL - Linear guide
Bill of material
LRR 35MXL-S1-V0-H-177.5L-9-48.5
MOD
Model Code
LRR 35MXL
RT
Rail type
Standard
U : Screwed from bellow
SIZE
Size
35
ST
Seal type
S : Standard
BQ
Block quantity
BC
Ball chain
Without ball chain
C : With ball chain
PC
Preload class
V0
V1
V2
RL
Rail length
mm
PA
Starting hole position
P1 not standard
P1 Standard
P1
Starting hole pitch
mm
AG
Accuracy grade
H
P
SP
UP
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
44 mm
W2
18 mm
W1
34 mm
H1
31 mm
P
40 mm
DXDXG1
Dxdxg1
14x9x17 mm
W
70 mm
L
177.5 mm
L1
139.5 mm
H2
h2
38.0 mm
P1X
100 mm
P1X2
P1X/2
50 mm
P2X
50 mm
P2X2
P2X/2
25 mm
P3
100 mm
MXG2
Mxg2
M8x9 mm
M1
-
T
9 mm
T1
- mm
N1
M6x12 mm
N2
M6x8 mm
N3
P5
E
12 mm
S1
6 mm
S2
12.4 mm
S3
27.7 mm
S4
27.7 mm
RW
Rail Weight
5740 g/m
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices