Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
cpc Europa
Description
AR/HR 25 - Rail
Bill of material
AR/HR25-N-50-7.5-42.5-RAIL
MOD
Model Code
AR/HR
SIZE
Size
25
RT
Rail type
Standard
U : Screwed from bellow
mm
RL
Rail length
mm
PA
Starting hole position
P1 not standard
P1 Standard
P1
Starting hole pitch
mm
P2
End hole pitch
42.5 mm
AG
Accuracy grade
N
H
P
SP
UP
W1
23 mm
H1
23 mm
P
60 mm
DXDXG1
Dxdxg1
11x7x9 mm
MXG3
Mxg3
M6x12 mm
RW
Rail Weight
3020 g/m
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices