Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
cpc Europa
Description
AR/HR 30 - Rail
Bill of material
AR/HR30-N-50-9-41-RAIL
MOD
Model Code
AR/HR
SIZE
Size
30
RT
Rail type
Standard
U : Screwed from bellow
mm
RL
Rail length
mm
PA
Starting hole position
P1 not standard
P1 Standard
P1
Starting hole pitch
mm
P2
End hole pitch
41 mm
AG
Accuracy grade
N
H
P
SP
UP
W1
28 mm
H1
27 mm
P
80 mm
DXDXG1
Dxdxg1
14x9x12 mm
MXG3
Mxg3
M8x15 mm
RW
Rail Weight
4380 g/m
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices