Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
cpc Europa
Description
ARC 15 MN - Linear guide
Bill of material
ARC15MN-B1-VC-N-55.5L-5.75-49.75
MOD
Model Code
ARC15MN
RT
Rail type
Standard
U : Screwed from bellow
SIZE
Size
15 mm
ST
Seal type
B : Low friction
S : Standard
BQ
Block quantity
1.000
2.000
3.000
4.000
LSP
Lubrication storage pad
Without lubrication storage pad
Z : With lubrication storage pad
BC
Ball chain
Without ball chain
C : With ball chain
PC
Preload class
VC
V0
V1
V2
RL
Rail length
mm
PA
Starting hole position
P1 not standard
P1 Standard
P1
Starting hole pitch
mm
P2
End hole pitch
49.75 mm
AG
Accuracy grade
N
H
P
SP
UP
POS1
First slider position
27.750
mm
POS2
Second slider position
0.000
mm
POS3
Third slider position
0.000
mm
POS4
Fourth slider position
0.000
mm
H
24 mm
W2
9.5 mm
W1
15 mm
H1
15.0 mm
P
60 mm
DXDXG1
Dxdxg1
7.5x4.5x5.3 mm
W
34 mm
L
55.5 mm
L1
40.3 mm
H2
h2
20.7 mm
P1X
26 mm
P2X
26 mm
MXG2
Mxg2
M4x7 mm
T
6 mm
T1
6 mm
N1
M3x6,5 mm
N2
M3x6 mm
N3
P3
E
3.5 mm
S1
4.5 mm
S2
7.5 mm
S3
9.8 mm
S4
10.9 mm
RW
Rail Weight
1290 g/m
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices