Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
cpc Europa
Description
ERC 25 MS - Linear guide
Bill of material
ERC25MS-B1-VC-N-57.4L-7.5-49.9
MOD
Model Code
ERC25MS
RT
Rail type
Standard
U : Screwed from bellow
SIZE
Size
25 mm
ST
Seal type
B : Low friction
S : Standard
BQ
Block quantity
LSP
Lubrication storage pad
Without lubrication storage pad
Z : With lubrication storage pad
BC
Ball chain
Without ball chain
C : With ball chain
PC
Preload class
VC
V0
V1
V2
RL
Rail length
mm
PA
Starting hole position
P1 not standard
P1 Standard
P1
Starting hole pitch
mm
P2
End hole pitch
49.900 mm
AG
Accuracy grade
N
H
P
SP
UP
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
36 mm
W2
12.5 mm
W1
23 mm
H1
23 mm
P
60 mm
DXDXG1
Dxdxg1
11x7x9 mm
W
48 mm
L
57.4 mm
L1
38.4 mm
H2
h2
30 mm
P1X
- mm
P2X
35 mm
MXG2
Mxg2
M6x9 mm
T
12 mm
N1
M6x7,5 mm
N2
M3x6,5 mm
N3
P4
E
12 mm
S1
8 mm
S2
12.3 mm
S3
22.2 mm
S4
23.2 mm
RW
Rail Weight
3020 g/m
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices