Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
cpc Europa
Description
HRC 25 FL - Block
Bill of material
HRC 25 FL-B-VC-N-Block
MOD
Model Code
HRC 25 FL
R
Additional 6 holes
No
R : Additional holes
ST
Seal type
B : Low friction
S : Standard
LSP
Lubrication storage pad
Without lubrication storage pad
Z : With lubrication storage pad
BC
Ball chain
Without ball chain
C : With ball chain
PC
Preload class
VC
V0
V1
V2
AG
Accuracy grade
N
H
P
SP
UP
SN
NBR seal
No
Yes
H
36 mm
W2
23.5 mm
W1
23 mm
W
70 mm
L
105.0 mm
L1
86.0 mm
H2
h2
30.0 mm
P1X
45 mm
P2X
57 mm
P22
P2X/2
-
P3
- mm
MXG2
Mxg2
M8x10 mm
M1
M6 mm
M2
- mm
T
10 mm
T1
10 mm
T2
- mm
N1
M6x7.5 mm
N2
M3x6.5 mm
N3
P4
E
12.0 mm
S1
8.0 mm
S2
12.3 mm
S3
23.5 mm
S4
24.5 mm
BW
Block weight
870 g
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices