Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
cpc Europa
Description
HRC 30 FL - Linear guide
Bill of material
HRC30FL-B1-VC-N-118L-9-29
MOD
Model Code
HRC30FL
RT
Rail type
Standard
U : Screwed from bellow
SIZE
Size
30 mm
ST
Seal type
B : Low friction
S : Standard
BQ
Block quantity
1.000
2.000
3.000
4.000
LSP
Lubrication storage pad
Without lubrication storage pad
Z : With lubrication storage pad
BC
Ball chain
Without ball chain
C : With ball chain
PC
Preload class
VC
V0
V1
V2
RL
Rail length
mm
PA
Starting hole position
P1 not standard
P1 Standard
P1
Starting hole pitch
mm
P2
End hole pitch
29 mm
AG
Accuracy grade
N
H
P
SP
UP
POS1
First slider position
59.000
mm
POS2
Second slider position
0.000
mm
POS3
Third slider position
0.000
mm
POS4
Fourth slider position
0.000
mm
H
42 mm
W2
31.0 mm
W1
28 mm
H1
27.0 mm
P
80 mm
DXDXG1
Dxdxg1
14x9x12 mm
W
90 mm
L
118.0 mm
L1
94.0 mm
H2
h2
35.2 mm
P1X
52 mm
P2X
72 mm
MXG2
Mxg2
M10x12 mm
M1
M8
T
12 mm
T1
12 mm
N1
M6x8,5 mm
N2
M6x5 mm
N3
P5
E
12 mm
S1
7.5 mm
S2
12.0 mm
S3
25.7 mm
S4
25.8 mm
RW
Rail Weight
4380 g/m
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices