Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
cpc Europa
Description
MR 2W - Rail
Bill of material
MR2W-N-15-3.4-11.6-RAIL
MOD
Model Code
MR
SIZE
Size
2
RT
Rail type
Standard
RL
Rail length
mm
PA
Starting hole position
P1 not standard
P1 Standard
P1
Starting hole pitch
mm
P2
End hole pitch
11.600 mm
AG
Accuracy grade
N
H
P
W1
4 mm
H1
2.6 mm
P
10 mm
DXDXG1
Dxdxg1
2.8x1.8x1.0 mm
RW
Rail Weight
69 g/m
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices