Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
cpc Europa
Description
MR 9W - Rail
Bill of material
MR9W-N-35-5-30-RAIL
MOD
Model Code
MR
SIZE
Size
9
RT
Rail type
Standard
U : Screwed from bellow
RL
Rail length
mm
PA
Starting hole position
P1 not standard
P1 Standard
P1
Starting hole pitch
mm
P2
End hole pitch
30.000 mm
AG
Accuracy grade
N
H
P
RM
Rail Material
Standard
K: Carbon steel
W1
18 mm
H1
7.3 mm
P
30 mm
DXDXG1
Dxdxg1
6x3.5x4.5 mm
M1
M4x0.7 mm
RW
Rail Weight
940 g/m
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices