Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
cpc Europa
Description
ARC 20 MS - Linear guide
Bill of material
ARC20MS-B1-VC-N-49.2L-6.75-42.45
MOD
Model Code
ARC20MS
RT
Rail type
SIZE
Size
20 mm
ST
Seal type
BQ
Block quantity
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
42.450 mm
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
28 mm
W2
11.0 mm
W1
20 mm
H1
20 mm
P
60 mm
DXDXG1
Dxdxg1
9.5x6x8.5 mm
W
42 mm
L
49.2 mm
L1
32.2 mm
H2
h2
23.0 mm
P1X
- mm
P2X
32 mm
MXG2
Mxg2
M5x7 mm
T
8 mm
T1
8 mm
N1
M3x7,5 mm
N2
M3x5,5 mm
N3
P4
E
10.0 mm
S1
4.0 mm
S2
7.4 mm
S3
19.1 mm
S4
19.8 mm
RW
Rail Weight
2280 g/m
Previews
3D
Wymiar
2D
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura